The RMLV3216A Series is a family of 32-Mbit static RAMs organized 2, 097, 152-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV3216A Series has realized higher density, higher performance and low power consumption. The RMLV3216A Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48pin TSOP (I), 52pin TSOP (II) or 48-ball fine pitch ball grid array.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RMLV3216AGBG-5S2#AC0 circleActive Samples Available |
2032 Dec | FBGA(48) | Tray | 3 | Get Samples, | |
2032 Dec | FBGA(48) | Embossed Tape | 3 | 23.31 | ||
RMLV3216AGSA-5S2#AA0 circleActive Samples Available |
2032 Dec | TSOP(1) | Tray | 3 | 24.18 | Get Samples, |
2032 Dec | TSOP(1) | Embossed Tape | 3 | 24.18 | ||
RMLV3216AGSD-5S2#AA0 circleActive Samples Available |
2032 Dec | uTSOP | Tray | 3 | 40.5 | Get Samples, |
2032 Dec | uTSOP | Embossed Tape | 3 | 24.18 |