Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
PLP terminated |
RAM (KB) |
Program Memory (KB) |
Lead Count (#) |
Timer |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C |