Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 2-ch, 16-bit x 2-ch, 32-bit x 2-ch | 10-bit x 10-ch | No | No | No | No | 0 | -40 to 85°C |