Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C | ||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 20 | 256 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 24 | 384 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 125°C | ||
N/A | R32C/100 | 16 | 32 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 3 | No | -40 to 105°C |