Fast Prototyping Board for RA2E3 MCU Group
The RA2E3 Fast Prototyping Board comes equipped with an R7FA2E3073CFL microcontroller and is an evaluation board specialized for prototype development for a variety of...
The RA2E3 group is an entry-line, single-chip microcontroller in the RA family based on the 48MHz Arm® Cortex®-M23 core with up to 64KB code flash and 16KB SRAM memory. RA2E3 MCUs provide an optimized feature set for cost-sensitive applications by supporting pin-to-pin and peripheral compatibility with RA2E1 MCUs. Ultra-low power consumption contributes to energy-efficient system design, required for IoT applications and battery-operated systems to achieve longer battery life.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
11 items
|
The RA2E3 Fast Prototyping Board comes equipped with an R7FA2E3073CFL microcontroller and is an evaluation board specialized for prototype development for a variety of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA2E3073CFL#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3073CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | 1.333 | Get Samples, | ||
R7FA2E3072DFL#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3072DFL#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3072DFL#BA0 | Switch to full carton products | 3 | ||
R7FA2E3053CFL#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3053CFL#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3053CFL#BA0 | Switch to full carton products | 3 | ||
R7FA2E3052DFL#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3052DFL#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3052DFL#BA0 | Switch to full carton products | 3 | ||
R7FA2E3073CFJ#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3073CFJ#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3073CFJ#BA0 | Switch to full carton products | 3 | ||
R7FA2E3072DFJ#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3072DFJ#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3072DFJ#BA0 | Switch to full carton products | 3 | ||
R7FA2E3053CFJ#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3053CFJ#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3053CFJ#BA0 | Switch to full carton products | 3 | ||
R7FA2E3052DFJ#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3052DFJ#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3052DFJ#BA0 | Switch to full carton products | 3 | ||
R7FA2E3073CNE#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3073CNE#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3073CNE#BA0 | Switch to full carton products | 3 | ||
R7FA2E3072DNE#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3072DNE#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3072DNE#BA0 | Switch to full carton products | 3 | ||
R7FA2E3053CNE#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3053CNE#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3053CNE#BA0 | Switch to full carton products | 3 | ||
R7FA2E3052DNE#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3052DNE#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3052DNE#BA0 | Switch to full carton products | 3 | ||
R7FA2E3073CNH#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3073CNH#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3073CNH#BA0 | Switch to full carton products | 3 | ||
R7FA2E3072DNH#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3072DNH#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3072DNH#BA0 | Switch to full carton products | 3 | ||
R7FA2E3053CNH#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3053CNH#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3053CNH#BA0 | Switch to full carton products | 3 | ||
R7FA2E3052DNH#BA0 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | 3 | |||||
R7FA2E3052DNH#AA0 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3052DNH#BA0 | Switch to full carton products | 3 |
This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software.
The guide features the FPB-RA0E1 (Debugger: J-Link ARM) as a practical example.
Related Resources
|
MCU Power-Saving Functions Ensure Your System Isn’t a Power Hog | Blog Post | Dec 5, 2023 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |