The Renesas Starter Kit+ for RX62N is intended as a user-friendly introductory and evaluation tool for the RX62N microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop*1 as well as programming the device using E1 emulator and/or Flash Development Toolkit.
The Renesas Starter Kit+ for RX62N has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
To customers who use Windows 7 (64-bit edition):
When using an installer of this product on a PC which includes Windows 7 (64-bit edition), you may experience a problem where the E1 emulator cannot be used because the USB driver for the E1 emulator is not installed. In this case please install the USB driver according to the following procedure.
The LCD display module is supplied as a detachable sub-board. The board dimensions are 150 mm by 180 mm, detailed dimensions are available in the user manual.
Item | Specification |
---|---|
Microcontroller | R5F562N8BDBG |
On-board Memory | SDRAM (K4S281632I-UC75): 128 Mbit |
I2C EEPROM (AT24C16AN-10SU-2.7): 16 Kbit | |
SPI Serial Flash (SST25VF016B-50-4C-S2AF): 16 Mbit | |
Input Clock | Main: 12 MHz |
Sub: 32.768 kHz | |
Ethernet (for PHY): 25 MHz | |
Potentiometer | Single-turn, 10 kΩ |
LED | 5 V Power Indicator: green x 1 |
3.3 V Power Indicator: green x 1 | |
User: green x 1, orange x 1, red x 2 | |
Ethernet Status: green x 3, yellow x 1 | |
Switch | Reset x 1 |
User x 3 | |
DIP Switch | 4-pole x 1 |
DC Power Jack | 7 V to 15 V Input: Jumpers J10 and J11 opened (Default) |
5 V Input: Jumpers J10 and J11 shorted | |
USB Power Jack | 5 V Input: 2-pin header |
3.3 V Input: 2-pin header | |
E1 Connector | 14-pin box header |
E20 Connector | 38-pin Mictor Connector |
USB Connector | Host: USB-A |
OTG: USB-MiniAB | |
Function: USB-MiniB | |
RS232 Serial Connector | 9-pin DSUB |
LCD Display Connector | 14-pin socket |
LCD Panel Connector | 2.54 mm pitch, 50-pin (TFT) |
Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* USB Power Jack, E20 Connector, USB Connector (USB-MiniB), LCD Panel Connector, Application Board Interface and BUS Interface Option are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions. Please see here when using Windows 7 64-bit edition.
*3:Pentium is a trademark of Intel Corporation of the U.S.
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 346 KB 日本語 | |
Application Note | PDF 229 KB | |
Manual - Development Tools | PDF 205 KB 日本語 | |
Manual - Development Tools | PDF 610 KB 日本語 | |
Manual - Development Tools | PDF 1.47 MB 日本語 | |
Quick Start Guide | PDF 926 KB 日本語 | |
Application Note | PDF 56 KB 日本語 | |
Application Note | PDF 462 KB 日本語 | |
Manual - Development Tools | PDF 156 KB | |
9 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | ZIP 37.73 MB 日本語 | |
Software & Tools - Evaluation Software | ZIP 38.46 MB 日本語 | |
PCB Design Files | ZIP 2.40 MB 日本語 | |
Upgrade - Debugger | ZIP 110.84 MB 日本語 | |
Software & Tools - Evaluation Software | ZIP 122.90 MB 日本語 | |
Software & Tools - Other | ZIP 243.72 MB | |
6 items
|