The iW1699B improves on the performance of Renesas' iW1699 AC/DC controller by reducing the output voltage ripple to 1% on a 12V output voltage, increasing the Vcc input voltage range up to 25V, and increasing robustness with extra protection features.
The iW1699B easily meets the US DoE’s external power supply efficiency standard and the EU’s Code of Conduct, Version 5, Tier 2 external power supply standard, with no-load power consumption less than 30mW while complying with minimum active mode efficiency requirements.
The iW1699B also incorporates Renesas' SmartDefender™ smart hiccup technology to help address soft short circuits in cables and connectors.
The iW1699B is pin-to-pin and backward compatible with the iW1699.
A DiaSIM™ simulation model is available for the iW1699B. For more information and where to download, please visit the DiaSIM™ Simulation Models page.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 513 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Datasheet | PDF 994 KB | |
Other | ZIP 2.52 MB | |
Other | ZIP 2.44 MB | |
White Paper | PDF 279 KB | |
Manual - Development Tools | PDF 3.96 MB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
DiaSIM™ Simulation Models DiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping.
|
Simulator | Renesas |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.