Image
Renesas' light-to-voltage silicon optical sensors combine a photodiode array, a non-linear current amplifier and a micropower op amp on a single monolithic IC. Applications for these devices include display backlight control, keypad dimming, anti-glare mirror systems, and industrial and medical light sensing applications.
Peak Spectral Sensitivity (nm) |
VS (Min) (V) |
VS (Max) (V) |
Rise Time (μs) |
Fall Time |
Output Voltage @ EV=100Lux (V) |
Supply Current @ EV =100Lux (µA) |
Delay Time, Rising Edge |
Delay Time, Falling Edge |
Dark Voltage @ EV=0Lux (mV) |
Enable |
Lux Range (lux) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor | 550 | 1.8 | 3 | 95000 | 155 | 1.85 | 23 | 350μs | 250μs | 0.95 | No | 0 - 100 | Automotive | 6 | ODFN | 1.288 |