Image
Renesas offers electrostatic discharge (ESD) protected transmitter and receiver devices that meet both the RS-485 and RS-422 standards for balanced communication.
Transmitters (#) |
Receivers (#) |
Data Rate |
Half/Full Duplex |
Devices Allowed on Bus |
Supply Voltage Vcc Range |
SHDN ICC |
High ESD Protection |
Hot Plug |
Tx/Rx Enable |
IS Enabled/Disabled |
VL Pin |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
±16.5kV ESD Protected, +125°C, 3.0V to 5.5V, TDFN Packaged, 16Mbps, Full Fail-safe, Low Power, RS-485/RS-422 Receiver | 0 | 1 | 16 | N/A | 256 | 3.0-5.5 | 20 µA | Yes-IEC61000 | No | Yes | 500 µA | Yes | Standard | 8 | TDFN | ||
±16.5kV ESD Protected, +125C, 3.0V to 5.5V, SOT-23/TDFN Packaged, Low Power, RS-485/RS-422 Transmitters | 1 | 0 | 20 | N/A | 256 | 3-5.5 | 0.01 µA | Yes-IEC61000 | Yes | Yes | 120 µA | Yes | Ruggedized | Standard | 8 | TDFN | 0.8201 |
16kV ESD Protected, +125C, 3.0V to 5.5V, TDFN Packaged, Low Power RS-485/RS-422 Transmitter | 1 | 0 | 16 | N/A | 256 | 3.0-5.5 | 1 µA | Yes-IEC61000 | Yes | Yes | 155 µA | Yes | Standard | 8 | TDFN |