The Intersil 82C52 is a high performance programmable Universal Asynchronous Receiver/Transmitter (UART) and Baud Rate Generator (BRG) on a single chip. Utilizing the Intersil advanced Scaled SAJI IV CMOS process, the 82C52 will support data rates up to 1M baud asynchronously with a 16X clock (16MHz clock frequency). The on-chip Baud Rate Generator can be programmed for any one of 72 different baud rates using a single industry standard crystal or external frequency source. A unique pre-scale divide circuit has been designed to provide standard RS-232-C baud rates when using any one of three industry standard crystals (1. 8432MHz, 2. 4576MHz, or 3. 072MHz). A programmable buffered clock output (CO) is available and can be programmed to provide either a buffered oscillator or 16X baud rate clock for general purpose system usage.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
85015013A circleActive Samples Available |
CLCC | Tube | Not Applicable | Get Samples, | |
8501501XA circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, | |
CERDIP | Tube | Not Applicable | 140.9 | Get Samples, | |
IS82C52Z circleActive Samples Available |
PLCC | Tube | 3 | 153.88 | Get Samples, |
IS82C52Z96 circleActive |
PLCC | Reel | 3 | ||
MD82C52/B circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, |