Overview
This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. Renesas uses this hardware platform for VUI partner-enabled solutions provided through the Renesas Partner Network. It shows how easy it is to control your system with a simple voice-command interface, without extensive coding experience or in-house expertise.
With the powerful RA8M1 MCU, you will build an enhanced working solution to recognize and execute your own voice commands and can deploy the Natural Language Understanding (NLU) model in a complete end-to-end AI/ML Voice solution.
Features
- Hardware Features:
- Complete solution with accessories included to jumpstart development
- Based on RA8M1 480MHz Arm® Cortex®-M85 MCU
- Connectivity:
- 1 x USB micro AB FS for main MCU
- SEGGER J-Link® OB interface
- 1x Pmod™ connector and 1x auxiliary port
- 2x MEMS AMIC and 2x MEMS DMIC, 6 additional MEMS DMIC on microphone board
- 1x stereo audio headphone jack (mono output on both channels per main board and microphone board)
- On-board debug interface for JTAG or SWD debug port
- Software Features:
- Includes cloud-based development tools DSpotter or DSpotterNLU from Renesas Ready ecosystem partner, Cyberon
- User's manual, quick start guide, etc. are available
Applications
AI VoiceSample & Buy
RTK0EG0005D00001BE
ActiveApplication Block Diagrams
| Edge Voice User Interface (VUI) Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices. |
Videos & Training
The smart voice, no cloud solution is Renesas’ AI Voice Combo Solution powered by the VK-RA8M1 kit. It delivers advanced voice control without relying on cloud connectivity. The solution features APF for noise isolation, NLU for natural speech recognition, CNSV for speaker verification, and VAS for anti-spoofing. These capabilities enable secure and intuitive user interaction.
Additional Videos
News & Blog Posts
Blog Post Jan 29, 2025 |
Blog Post Jun 1, 2024 |
Resources
Support
Support Communities
- [vk-ra8m1] Request the the complete project bundle of Voice Command Recognition Demo (VCR) for vk-ra8m1
... ra8m1-ra8m1-voice-user-reference-kit Check the document quick start guide : https://www.renesas.com/en/document/qsg/vk-ra8m1-quick-start-guide?r=25556826 I want the the complete project bundle of Voice Command Recognition Demo (VCR). Could you help me to ...
Nov 8, 2024 - VK-RA8M1 - Project sources
Good morning, I purchased the VK-RA8M1 demo and, in order to evaluate its potential in Italian, etc., so I would need the complete source package. I read in the reference notes that it is necessary to send a request to [email protected], but I have not received a reply ...
Nov 18, 2025 - How do I assign .data or .bss to DTCM in e2 Studio for the VK-RA8M1?
I am trying to replicate the Renesas CoreMark scores for the VK-RA8M1 of 6.39 CoreMarks/MHz. It is indicated to obtain this result, that the data needs to reside in DTCM.How do I specify in e2 Studio that the .data (or .bss) should be linked into ...
Jul 2, 2025
Knowledge Base
- What is the difference between Voice Kit RA6/4/2 and VK-RA8M1?
VUI software solution perspective, the VK-RA8M1 can run either VCR (Voice Command Recognition) or NLU (Natural Language Understanding) which modeling tool are both provided by Cyberon. On the other hand, Voice Kit RA6/4/2 series supports VCR (Voice Command Recognition) from Cyberon. For hardware functionality difference ...
Jul 26, 2024 - RA Family: Achieving Half DMA Transfer Interrupt with DMAC Repeat-Block Transfer
... 8000 (DMCRB) Destination address reload size: 16000 (DMDBS) Free-running: Yes (DMTMD.TKP) Implementation Example Below are the configuration settings of the example on the VK-RA8M1 board that captures analog microphone input through the ADC and outputs audio through the DAC. The Smart Configurator settings below highlight the DMA ...
Feb 5, 2026 - Voice Kit with RA Family: What is included in the kit and any other components to prepare in addition?
... Ready ecosystem partner, Cyberon and you are complete to start the evaluation. Please check our web landing page for detail. RA8M1 Voice User Reference Kit (VK-RA8M1): https://www.renesas.com/us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/vk-ra8m1 ...
Jul 26, 2024