Traction Motor Controller Board
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...
Renesas' Low Voltage Inverter for 2/3 Wheelers Traction Motor Control solution is a reference design based on an MCU and analog products for high-power 48V motor control applications. The design includes inverter hardware design files (schematics and Gerber) and peripheral sample code (for the motor control unit and resolver-to-digital converter), allowing for fast evaluation and development based on real-life use cases.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA270000KFT Power Management IC (PMIC) for Automotive RH850 MCUs
|
MCU PMIC | Buy / Sample |
RH850/C1M-Ax Microcontroller with G3MH CPU Core Ideal for HEV / EV Motor Control
|
RH850 Automotive MCUs | Buy / Sample |
ISL78434 100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control
|
Motor and Solenoid Drivers | Buy / Sample |
UPD166029T1J Intelligent Power Device
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
RBA250N10CHPF-4UA02 100V – 250A – N-channel Power MOS FET
|
Automotive Power MOSFETs | Buy / Sample |
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...