IO-Link is a serial communication protocol that connects sensors and actuators to remote I/O or programmable logic controllers (PLCs) in factory automation. This platform is an easy-to-use gateway development kit for the IO-Link protocol. It connects up to eight IO-Link sensors or actuators and supports industrial Ethernet communication controlled by an Arm® Cortex®-A7 microprocessor.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA211650 60V 5A Integrated Switching Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL8033A Dual 3A Low Quiescent Current High Efficiency Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL8022 Dual 2A/1.7A Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
AT25QF128A 128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support
|
SPI NOR Flash | Buy / Sample |
RZ/N1S Microprocessors Optimized for Small PLC and HMI; Reduces Peripheral Components and Adaptable for Gateway, Sensor Hub
|
RZ 32 & 64-bit MPUs, MCU / MPU Selection Table | Buy / Sample |
5P35023 VersaClock® 3S Programmable Clock Generator
|
Programmable Clocks, PCI Express® Clocks, VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
CCE4510 IO-Link Master Transceiver with Integrated Frame Handler
|
IO-Link Line Drivers | Buy / Sample |
R1EX25002A Serial Peripheral Interface 2k EEPROM (256-word × 8-bit) 4k EEPROM (512-word × 8-bit)
|
EEPROM & PROM | Buy / Sample |