Title Information
Product Number: D6417751RBA240HVU0
Pkg. Name:PRBG0256DM-A
JEITA Standard:P-BGA256-27x27-1.27
Pkg. Code: pkg_10015
Lead Count: 256
Length: 27 mm
Width: 27 mm
Thickness: 2.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details