Title Information
Product Number: ISL9120IIAZ-T7A
Pkg. Name:W3X3.9E
Pkg. Previous Code:WFX
Pkg. Code: WFX
Lead Count: 9
Length: 1.5 mm
Width: 1.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-BP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details