The 71016 5V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71016 are TTL compatible and operation is from a single 5V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71016S12PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | Get Samples, | |
TSOP | 44 | C | Yes | Reel | 3 | |||
71016S15PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 2.503 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 2.633 | ||
71016S15PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 2.765 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | |||
71016S20PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 2.503 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 3.36 | ||
71016S20PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 3.604 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 |