Image
Support for the H8 Family is limited to customers who have already adopted these products.
For new projects, please consider the RA Family, RX Family or the RL78 Family.
All products in this family are obsolete or not recommended for new designs. If you are looking for information or documentation for a specific product, please use the site search function to find information.
CPU |
Bit Size |
RAM (KB) |
Lead Count (#) |
Timer |
ADC |
CAN (ch) |
Ethernet |
LVD |
DMA |
Pkg. Type |
Temp. Range |
PLP terminated |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 0.5, 1 | 48, 64 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | No, Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 0.5, 1 | 48, 64 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 2, 1 | 64 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 1 | No | No, Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C, -40 to 125°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 3 | 80 | 8-bit x 3-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No, Yes | No | -20 to 75°C, -40 to 85°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 2 | 64 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 1 | No | No, Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C, -40 to 125°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 3 | 64 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 3 | 64 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No, Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C, -40 to 125°C | ||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 0.25, 0.5 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C | |||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 0.25, 0.5 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C | |||
Microcontrollers with a 32-bit H8/300H CPU core (Non Promotion) | H8/300H | 16 | 0.5, 1 | 48, 64 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 8-ch | 0 | No | No, Yes | No | -20 to 75°C, -40 to 85°C, -40 to 105°C, -40 to 125°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 0.5 | 64 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 4-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 1, 0.5 | 64 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 4-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 0.5, 1 | 80, 85 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers for Healthcare, Metering and Battery Powered Applications (Non Promotion) | H8/300H | 16 | 1, 2 | 80, 85 | 16-bit x 4-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 1, 2 | 80, 85 | 16-bit x 4-ch | 10-bit x 3-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 2, 4 | 100 | 8-bit x 2-ch, 16-bit x 4-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 0.5, 1 | 64 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 0.5, 1 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 2 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 1, 2 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 1, 2 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 1, 2 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 2, 1 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
8-bit Microcomputers (Non Promotion) | H8/300L | 8 | 2 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 0.5, 1 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | Yes | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 1, 2 | 80 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 0.5, 1 | 32 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 6-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 0.5 | 64 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 4-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 1 | 64 | 8-bit x 1-ch, 16-bit x 2-ch | 10-bit x 4-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 1, 2 | 80, 85 | 16-bit x 4-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C | ||
Super Low Power, 16-bit Microcomputers (Non Promotion) | H8/300H | 16 | 2, 4 | 100 | 8-bit x 2-ch, 16-bit x 4-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C, -40 to 85°C |