The V850E/IF3 and V850E/IG3 are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control.
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Downloads
|
Programmer (Unit/SW) | Renesas |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
N/A | V850E1 | 32 | 128 | 0 | 8 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | 11.01 | ||||
N/A | V850E1 | 32 | 128 | 0 | 8 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | 10.16 | ||||
UPD70F3453GC(S)-8EA-A circleLast Time Buy |
N/A | V850E1 | 32 | 128 | 0 | 8 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
UPD70F3453GC(S)-8EA-E1-A circleObsolete |
N/A | V850E1 | 32 | 128 | 0 | 8 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
UPD70F3453GC(S)-8EA-E2-A circleLast Time Buy |
N/A | V850E1 | 32 | 128 | 0 | 8 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
UPD70F3454GF(R)-GAS-E1-AX circleLast Time Buy |
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | |||||
UPD70F3454GC(S)-8EA-E2-A circleLast Time Buy |
N/A | V850E1 | 32 | 256 | 0 | 12 | 100 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
N/A | V850E1 | 32 | 128 | 0 | 8 | 80 | 3.5 - 5.5 | 64 | 48 | 16-bit x 13-ch | 10-bit x 4-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | 9.746 | ||||
UPD70F3451GC(S)-UBT-A circleLast Time Buy |
N/A | V850E1 | 32 | 128 | 0 | 8 | 80 | 3.5 - 5.5 | 64 | 48 | 16-bit x 13-ch | 10-bit x 4-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
UPD70F3452GC(R)-UBT-A circleLast Time Buy |
N/A | V850E1 | 32 | 256 | 0 | 12 | 80 | 3.5 - 5.5 | 64 | 48 | 16-bit x 13-ch | 10-bit x 4-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | 10.27 | |||
UPD70F3452GC(S)-UBT-A circleLast Time Buy |
N/A | V850E1 | 32 | 256 | 0 | 12 | 80 | 3.5 - 5.5 | 64 | 48 | 16-bit x 13-ch | 10-bit x 4-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | ||||
N/A | V850E1 | 32 | 256 | 0 | 12 | 161 | 3.5 - 5.5 | 64 | 64 | 16-bit x 13-ch | 10-bit x 8-ch, 12-bit x 10-ch | No | Yes | No | Yes | -40 to 85°C | 11.66 |