Renesas offers power MOSFET products suitable for various applications such as power supply, motor drive, high-frequency amplification, and load switch. We have commercialized it according to each reliability level of consumer equipment.
Renesas general-purpose power MOSFETs provide support for high-efficiency drive and low heat design. These MOSFETS are suitable for switching (motor drive, etc.) and load switch applications, and offer low on-resistance, high-speed switching and high-robustness.
This low on-resistance and low gate charge product series meets the large current requirements of the industrial segment.
The N-channel MOSFETs can be used in motor drive equipment such as power tools and power-assisted bicycles.
This product series reduces the number of parallel connections needed to support large currents by improving power system efficiency and reducing the number of devices used, contributing to power-saving and space-saving network servers and storage systems.
Applications for which the N-channel MOSFETs for load switching can be used include ORing switches for server power supply and battery protection circuits in mobile devices.
Nch/Pch |
Channels (#) |
Pkg. Type |
Standard Pkg. Type |
VDSS (Max) (V) |
ID (A) |
RDS (ON) (Max) @10V or 8V (mohm) |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) |
RDS (ON) (Max) @2.5V or 1.8V (mohm) |
RDS (ON) (Typical) @ 10V / 8V (mohm) |
Pch (W) |
Vgs (off) (Max) (V) |
VGSS |
Ciss (Typical) (pF) |
QG (nC) typ (nC) |
Mounting Type |
Application |
Series Name |
Target applications |
Function |
Automotive Qual. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
Pch Single Power Mosfet -60V -12A 130Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -12 | 130 | 190 | 23 | -2.5 | -20 | 720 | 15 | Surface Mount | Consumer Use, Industrial | 0.4218 | ||||||
Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -36 | 31 | 46 | 65 | -2.5 | -20 | 3300 | 63 | Surface Mount | Consumer Use, Industrial | 0.8314 | ||||||
Pch Single Power Mosfet -20V -20A 7.0Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -20 | -20 | 7 | 20 | 36 | -1.45 | -12 | 4400 | 57 | Surface Mount | Consumer Use, Industrial | 1.222 | ||||||
Nch Single Power Mosfet 1500V 2.5A 12000Mohm To-3P | Nch | 1 | TO-3P | TO-3P | 1500 | 2.5 | 12000 | 9000 | 100 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | 4.156 | |||||||
Silicon N Channel MOSFET | Nch | 1 | TO-3P | TO-3P | 1500 | 4 | 7000 | 4600 | 125 | 4 | 20 | 1700 | Through Hole | Consumer Use, Industrial | 5.846 | |||||||
Nch Single Power Mosfet 1500V 2A Mohm To-3Pfm | Nch | 1 | TO-3PFM | TO-3PF | 1500 | 2 | 12000 | 9000 | 50 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | 4.237 | |||||||
Nch Single Power MOSFET 1500V 2A 12000mOhm TO-3PFP | Nch | 1 | TO-3PFP | TO-3PF | 1500 | 2 | 12000 | 9000 | 50 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | 3.321 | |||||||
Nch Single Power Mosfet 60V 110A 2.8Mohm Mp-25Zp/To-263 | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 60 | 110 | 2.8 | 3.7 | 213 | 2.5 | 20 | 16800 | 250 | Surface Mount | Consumer Use, Industrial | 3.641 | ||||||
Pch Single Power Mosfet -40V -15A 40Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -15 | 40 | 73 | 25 | -1.5 | -12 | 1400 | 16 | Surface Mount | Consumer Use, Industrial | 0.6502 | ||||||
Nch Single Power Mosfet 40V 100A 3.7Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 40 | 100 | 3.7 | 119 | 4 | 20 | 5550 | 100 | Through Hole | Consumer Use, Industrial | N0 Series | |||||||
Nch Single Power Mosfet 40V 100A 3.3Mohm To-263 | Nch | 1 | MP-25ZK | TO-263 / D2PAK | 40 | 100 | 3.3 | 119 | 4 | 20 | 5550 | 100 | Surface Mount | Consumer Use, Industrial | N0 Series | 1.372 | ||||||
Nch Single Power Mosfet 40V 100A 3.7Mohm To-262 | Nch | 1 | TO-262 | TO-262 / I2PAK | 40 | 100 | 3.7 | 119 | 4 | 20 | 5550 | 100 | Through Hole | Consumer Use, Industrial | N0 Series | 1.234 | ||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | TO-252 | TO-252 / DPAK | 40 | 56 | 4.7 | 3.9 | +20/-20 | 3200 | 62 | Surface Mount | Consumer Use, Industrial | 1.188 | ||||||||
Nch Single Power Mosfet 60V 100A 4.2Mohm To-263 | Nch | 1 | MP-25ZK | TO-263 / D2PAK | 60 | 100 | 4.2 | 156 | 4 | 20 | 7730 | 133 | Surface Mount | Consumer Use, Industrial | N0 Series | 1.6 | ||||||
Nch Single Power Mosfet 60V 100A 4.6Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 60 | 100 | 4.6 | 156 | 4 | 20 | 7730 | 133 | Through Hole | Consumer Use, Industrial | N0 Series | |||||||
Nch Single Power Mosfet 60V 100A 4.6Mohm To-262 | Nch | 1 | TO-262 | TO-262 / I2PAK | 60 | 100 | 4.6 | 156 | 4 | 20 | 7730 | 133 | Through Hole | Consumer Use, Industrial | N0 Series | 1.411 | ||||||
Nch Single Power Mosfet 60V 82A 6.5Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 60 | 82 | 6.5 | 116 | 4 | 20 | 4150 | 75 | Through Hole | Consumer Use, Industrial | 1.273 | |||||||
N-Channel Power Mosfet 60 V, 65 A, 8.4 MΩ | Nch | 1 | TO-252 | TO-252 / DPAK | 60 | 65 | 8.4 | 87.4 | 4 | 20 | 3300 | 58 | Surface Mount | Consumer Use, Industrial | 0.9389 | |||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | TO-252 | TO-252 / DPAK | 60 | 52 | 14.3 | 12.3 | +20/-20 | 1950 | 37 | Surface Mount | Consumer Use, Industrial | 0.4862 | ||||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | MP-25LK | TO-220 | 60 | 120 | 3 | 2.5 | +20/-20 | 11300 | 210 | Through Hole | Consumer Use, Industrial | |||||||||
Nch Single Power MOSFETs 40V 35A 1.5mohm HSON-8pin | Nch | 1 | HSON | Power SON-8 5x6 | 40 | 35 | 1.5 | 1.2 | 83 | 4 | +20/-20 | 6900 | 111 | Surface Mount | Consumer Use, Industrial | |||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -40 | 27 | 22 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 3.165 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -50 | 15 | 12 | 100 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 4.635 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 75 | 58 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.322 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -10 | 75 | 58 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 260 | 140 | 2 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.732 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -4 | 100 | 79 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.168 | ||||||||
-60 V, -10A Silicon P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 65 | 53 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.357 | ||||||||
–60V, –10A, P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -4 | 90 | 77 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.227 | ||||||||
–60V, –1.5A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 272 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 120 | 98 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.303 | ||||||||
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 120 | 180 | 100 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.25 | |||||||
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -2 | 270 | 400 | 231 | 2 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.564 | |||||||
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 272 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.072 | |||||||
P Channel Thermal FET Series Power Switching | Pch | 1 | MP-3ZP | MP-3ZP | -60 | -17 | 61 | 46.6 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 30 | 25 | 19 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.216 | ||||||||
40V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 40 | 5 | 86 | 70 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.428 | ||||||||
40V - 40A - N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 40 | 40 | 13 | 9 | 100 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 2.092 | ||||||||
Thermal FETs | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 34 | 37 | 23.8 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.066 | ||||||||
40 V - 10A - N Channel MOS FET Power Switching | Nch | 1 | SOP | SOP-8 / SOIC-8 | 40 | 10 | 37 | 23 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.114 | ||||||||
60V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 5 | 75 | 100 | 42 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 0.8583 | |||||||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Consumer Use, Industrial | Thermal FETs | |||||||||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.077 | |||||||
Thermal FETs | Nch | 1 | MP-3ZK | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
Nch Power MOSFETs | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 12 | 50 | Surface Mount | Consumer Use, Industrial | Thermal FETs | |||||||||
60V-40A Silicon N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 12 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.926 | |||||||
Nch Power MOSFETs | Nch | 1 | SOP | SOP-8 / SOIC-8 | 60 | 5 | 75 | 100 | 42 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 0.9149 | |||||||
60V - 1.5V Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 263 | 350 | 142 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
60V, 1.5A Silicon N channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 214 | 153 | 3 | Surface Mount | Consumer Use, Industrial | Thermal FETs | ||||||||||
60V, 1.5A Silicon N channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 214 | 153 | 3 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.215 |
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 125 KB 日本語 | |
Product Advisory | PDF 200 KB 日本語 | |
Application Note | PDF 3.23 MB 日本語 | |
Brochure | PDF 1.92 MB | |
Application Note | PDF 648 KB 日本語 | |
Application Note | PDF 585 KB 日本語 | |
Application Note | PDF 387 KB | |
Application Note | PDF 349 KB | |
8 items
|