Overview

Description

The DA14535-00FXDB-P is a daughterboard for use with the DA14535-00FXDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of the DA14535-00FXDEVKT-P. The daughterboard is mounted with a DA14535-00000FX Bluetooth SoC.

Features

  • 32MHz crystal specified for 105°C operation
  • RF matching & embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF co-axial connector
  • PCB placeholder for 32kHz crystal
  • PCB placeholder for alternative flash IC

Applications

Applications

  • Medical applications
  • Disposables
  • Beacons
  • Proximity tags and trackers
  • Wireless sensor nodes
  • Smartwatches
  • Human interface devices
  • Toys
  • Industrial applications

Documentation

Type Title Date
Manual - Development Tools PDF 6.82 MB
Manual - Development Tools
Schematic PDF 542 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 73 KB
PCB Design Files ZIP 1.27 MB
PCB Design Files ZIP 882 KB
Software & Tools - Other Log in to Download ZIP 15.70 MB
4 items

Related Boards & Kits

Boards & Kits