Overview

Description

Accelerate your IoT development with the DA16200 low power Wi-Fi development kit. The VirtualZero™ based DA16200 development kit makes developing IoT applications easy and quick.

If you are looking to develop a battery-powered IoT application, the DA16200 Wi-Fi developer kit will get you started in minutes. This Wi-Fi development kit contains everything you need to familiarize yourself with and evaluate the ultra-low power DA16200 chipset, the world’s lowest power Wi-Fi chip specifically designed to meet power sensitive wireless applications.

The DA16200 development kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application using our power profiling tool.

Benefits

  • Ultra-low power Wi-Fi technology
  • More than 1-year battery life for most applications
  • Industry leading range
  • Fully integrated Wi-Fi system on chip (SoC)
  • Full offload capability
  • Comprehensive security capabilities
  • Easy to use development tools means shorter time to market

Features

  • Highly integrated ultra-low power DA16200 Wi-Fi system module
  • Best RF performance
  • SoC runs full networking OS and TCP/IP stack
  • Built-in 4-channel auxiliary ADC for sensor interfaces
  • Advanced security
  • Built-in hardware crypto engines for advanced security
  • Complete software stack
  • eMMC/SD expanded memory

Applications

Applications

  • Smart door locks
  • Smart thermostats
  • Smart doorbells
  • Wireless cameras
  • Smoke alarms
  • Window/Door sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Smart IoT sensors

Documentation

Type Title Date
Quick Start Guide PDF 6.61 MB
Schematic ZIP 8.36 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other ZIP 53.14 MB
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This solution provides Command Line Interface (CLI) to control the DA16200's Wi-Fi performance. The Wi-Fi IoT Power Profiler Tool makes the current measurement easy and visual.

Demonstration of Matter Protocol Using DA16200

Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.