A brief video overview of IDT's F2972 & F2976 high-performance single-pole, double throw reflective (SPDT, SP2T) RF switches. They operate from 5MHz to 10GHz, offering an industry-leading mix of low-insertion loss, high isolation, low distortion and high power handling.
The IDT devices are specified for use in either 50 or 75 ohm systems, offering versatility for a wide range of markets and applications, including, BTS wireless communications equipment, DOCSIS 3.1 CATV applications, drones, and general purpose consumer products.
Features include:
- Small footprint
- Wide operating frequency range
- Low insertion loss
- Excellent linearity
- High isolation
- High power handling
To request samples, download documentation or learn more, visit: www.IDT.com/F2972 or www.IDT.com/F2976.