Features
- Low current consumption: 390μA
- Wide supply range: 1.8V to 5.5V
- Gain-bandwidth product: 5MHz
- Input bias current: 20pA, Max.
- Operating temperature range: -40 °C to +125 °C
- Packages: MSOP8, SO8, SOT23-8
Description
The ISL28214 is a dual general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28214 device to be an excellent general purpose op amp for a wide range of applications. The ISL28214 is available in the MSOP8, SO8 and SOT23-8 packages. And, the device operates across the extended temperature range of -40 °C to +125 °C.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +125°C |
| Bandwidth (MHz) | 5 |
| Gain Min | 1 |
| Offset Voltage (Max) (mV) | 4 |
| IBIAS (nA) | 0.003 |
| IOUT (A) | 0.031 |
| CMRR (dB) | 72 |
| PSRR (db) | 71 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| IS per Amp (mA) | 0.039 |
| Noise VN (nV/√Hz) | 40 |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 2.5 |
| VOUT (V) | 4.99 |
| VS (Min) (V) | 1.8 |
| VS (Max) (V) | 5.5 |
| AVOL (dB) | 90 |
| Enable | No |
| Qualification Level | Standard |
Application Block Diagrams
| Hybrid Inverter This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms. | |
| 48V Mobility Platform This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications. | |
| 3KW Off-Board Electric Vehicle Charger 3KW AC/DC converter can charge light electric vehicles or power high wattage loads. | |
| 500W Onboard Battery Charger for 2-Wheeler EV High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health. | |
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. | |
| Pure Sine Wave Home Inverter with BMS The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility. | |
| Versatile Drive Circuit for Heating & Inductive Applications Versatile drive circuit for precise heating, motor control, and power management with robust protection. | |
| Smart Solar Irrigation Pump Controller The solar irrigation system boosts energy efficiency, reduces grid reliance, and enables smart precision control. |
Additional Applications
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amp
Applied Filters: