Skip to main content

Features

  • Accepts input voltages above or below the regulated output voltage
  • Automatic and seamless transitions between Buck and Boost modes
  • Input voltage range: 1.8V to 5.5V
  • Continuous output current: up to 2.1A (PVIN = 2.5V, VOUT
  • High efficiency: up to 96%
  • 30µA quiescent current maximizes light-load efficiency
  • 2.5MHz switching frequency minimizes external component size
  • Fully protected for short-circuit, over-temperature, and undervoltage
  • Small 2.15mm x 1.74mm WLCSP

Description

The ISL91127 and ISL91127IR are high-current buck-boost switching regulators for systems using new battery chemistries. They use Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

They are capable of delivering at least 2A continuous output current (VOUT = 3.3V) over a battery voltage range of 2.5V to 4.35V. This maximizes the energy utilization of advanced single-cell Li-ion battery chemistries that have significant capacity left at voltages below the system voltage. The ISL91127 and ISL91127IR have a fully synchronous low ON-resistance, 4-switch architecture and a low quiescent current of only 30µA optimize efficiency under all load conditions.

The ISL91127 and ISL91127IR support stand-alone applications with a fixed 3.3V or 3.5V output voltage or adjustable output voltage with an external resistor divider. Output voltages as low as 1.0V or as high as 5.2V are supported.

The ISL91127 is available in a 20-bump, 0.4mm pitch WLCSP (2.15mm x 1.74mm) package, and the ISL91127IR is available in a 20 Ld, 0.5mm pitch QFN (4mm x 4mm) package. The 2.5MHz switching frequency further reduces the size of external components.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)1
Output Voltage (Max) [Rail 1] (V)5.2
Output Current (Max) [Rail 1] (A)3
IQ [Rail 1] (µA)30
Switching Frequency Range (Typical) (kHz)2500 - 2500
PORYes
SYNCH CapabilityNo
Peak Efficiency (%)96
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90200.5
WLCSP-TKCURDL2.1 x 1.7 x 0.50200.4

Application Block Diagrams

Interactive block diagram of the digital otoscope system features a dual/quad Arm Cortex-A55 CPU, Wi-Fi/Bluetooth Low Energy module and Arm Ethos-U55 NPU.
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.
Smart Manhole Cover Block Diagram
Smart Manhole Cover
Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure.
Active tracking module block diagram featuring an ultra-low power Wi-Fi module, buck-boost regulator, and real-time clock.
Active Tracking Module
Real-time, low-power tracking module for precise object or wearable location monitoring.

Additional Applications

  • Handheld and battery powered consumer and medical devices
  • Brownout free system voltage for smartphones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G RF power amplifiers

Applied Filters: