Skip to main content
Renesas Electronics Corporation

Features

  • 1300nA quiescent current
  • 84% efficiency at 10µA load
  • 97% peak efficiency
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 1.8V to 5.375V
  • Output current: up to 500mA (VIN = 3.6V, OUT = 3.3V)
  • Selectable Forced and Auto Bypass power saving modes
  • Seamless PWM/PFM and buck/boost transition
  • I2C Control and voltage adjustability
  • Hysteretic controller
  • Small 1.8mm x 1.0mm WLCSP and 3.0mm x 2.0mm 8 Ld DFN packages

Description

The ISL9122A is a highly integrated non-inverting buck-boost switching regulator that accepts input voltages both above or below the regulated output voltage. It features an extremely low quiescent current consumption of 1300nA in Regulation mode, 120nA in Forced Bypass mode, and 8nA in Shutdown mode. It provides 84% efficiency at 10µA load (VIN = 3.6V, VOUT = 3.3V) and has a peak efficiency greater than 97%. It supports input voltages from 1.8V to 5.5V.

The ISL9122A has automatic bypass functionality for situations in which the input voltage is close to the output voltage, and it automatically transitions between Buck and Boost modes without significant output disturbance. In addition to the automatic bypass functionality, the Forced Bypass power-saving mode can be chosen if voltage regulation is not required. Forced Bypass power saving mode is accessible using the I2C interface bus.

The ISL9122A is capable of delivering up to 500mA of output current (VIN = 3.6V, VOUT = 3.3V) and provides excellent efficiency because of its adaptive frequency hysteretic control architecture.

The ISL9122A is designed for stand-alone applications and supports a default output voltage at Power-On Reset (POR). After POR, the output voltage can be adjusted in the range of 1.8V to 5.375V by using the I2C interface bus. Specific default output voltages are available on request.

The ISL9122A requires only a single EIA 0603 size inductor and two external capacitors. Power supply solution size is minimized by a 1.8mm x 1.0mm WLCSP and is also available in a 3.0mm x 2.0mm 8 Ld plastic DFN.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)1.8
Output Voltage (Max) [Rail 1] (V)5.375
Output Current (Max) [Rail 1] (A)0.5
IQ [Rail 1] (µA)1.3
Control TypeHysteretic Mode
PORYes
SYNCH CapabilityNo
Peak Efficiency (%)97
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 3.0 x 0.9080.5
WLCSP-BP1.8 x 1.0 x 0.0080.4

Application Block Diagrams

The handheld analog gaming console block diagram features a modern ForgeFPGA architecture, flexible power consumption control and low standby power.
Handheld Analog Gaming Console
Analog gaming console with hardware-accurate emulation of classic systems and minimal input latency.
Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.
Bluetooth Low Energy audio player interactive block diagram features an ultra-low power Bluetooth audio SoCs, audio codec, boost converter, and battery charger IC.
Bluetooth Low Energy Audio Player
Modular Bluetooth LE audio player with ultra-low power and voice control for smart, portable devices.
Interactive block diagram of the touch remote controller features capacitive touch MCU and Bluetooth for smart home control.
Capacitive Touch Remote Controller
Sleek, buttonless remote controller with touch gestures and Bluetooth for smart home control.
Interactive block diagram of the heatstroke prevention watch features and ultra-low power MCU, single-chip NFC charging, and low-energy flash memory.
Heatstroke Prevention Watch
A low-power wearable detects heatstroke risks and alerts users to take early action.
Cost-Effective Bluetooth-Enabled BGM Block Diagram
Blood Glucose Monitor (BGM)
Renesas' BGMs offer cost-effective, compact glucose monitoring with optional Bluetooth LE or NFC for seamless connectivity.
Wireless Spirometer Block Diagram
Wireless Spirometer
Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging.
Electric Toothbrush with UV Sanitation Block Diagram
Electric Toothbrush with UV Sanitation
An electric toothbrush with UV sanitization and NFC brush authentication.
The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard
The smart lock platform is designed to support Aliro and offers secure access and optimized power usage.
Thermometer with Wireless Sensor Block Diagram
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
This Apple HomeKit-ready smart lock system features Bluetooth, NFC, and optional ultra-wideband (UWB) technology enabling secure and convenient door access.
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump Block Diagram
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump
Continuous glucose monitor with detachable sensors, rechargeable battery, and precision tech for optimal glucose management.
Health Monitor Band Block Diagram
Health Monitor Band
A wearable health band that reads the user's heart rate and respiration using a piezoelectric sensor.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Smart water monitoring system block diagram utilizes two simple wires for detecting humidity levels or water leakage and sending real-time alerts via LTE or NB-IoT networks.
Smart Water Monitoring System
LTE-based water monitoring system with MQTT-based leak detection and automated valve control for remote use.

Additional Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water, gas and oil meters
  • Portable medical devices
  • Hearing aid devices

Applied Filters: