Skip to main content
Renesas Electronics Corporation

Features

  • Ultra small flat-lead package (4.6 (L) × 2.5 (W) × 2.1 (H) mm)
  • High current transfer ratio (CTR = 200% TYP. @ IF = 1 mA, VCE = 5 V)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Ordering number of taping product: PS2911-1-F3: 3 500 pcs/reel
  • Safety standards
    • UL approved: UL1577, Single protection
    • BSI approved: BS EN 62368-1, Supplementary insulation
    • VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2911-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)40
Isolation Voltage (Vrms)2500
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)5
SW tr Typ. (µs)5
SW tf Typ. (µs)10
SW ton Typ. (µs)40
SW toff Typ. (µs)120
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved

Application Block Diagrams

100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.
Smart Voice-Controlled Clotheshorse with Connectivity Block Diagram
Smart Voice-Controlled Clotheshorse with Connectivity
Smart clotheshorse system provides multiple control options with efficient power for easy laundry drying.
Voice Activated DALI Lighting Controls Block Diagram
Voice Activated DALI Lighting Controls
One-chip DALI lighting control design with multi-language voice activation and optimized power.
Smart toilet block diagram features a 32‑bit MCU, Bluetooth LE SoC, photocoupler, high‑performance DC/DC converters and LDOs.
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.

Applied Filters: