Features
- Compliant with USB Power Delivery Specification Revision 3.2 and USB Type-C® Cable and Connector Specification Revision 2.3
- Certified by USB Implementers Forum: TID = 64651080009 (Silicon), 1020074 (E-marker), R9A02G011GNB: TID = 14176 (Silicon)
- Supports standard power range, including programmable power supply
- R9A02G011GNB supports Extended Power Range up to 140W, including programmable power supply and adjusted voltage supply
- Supports IEC 63002
- Supports up to 260bytes of data transfer
- Supports Dual Role operation and Role Swap protocol
- Supports Dead Battery operation
- Supports alternate mode and electronically marked cables
- Supports all USB Type-C connection state diagrams for USB Type-C port control
- Supports Debug Accessory Mode and Audio Accessory Mode
- Single power supply with a wide voltage range
- 3.0V to 5.5V (R9A02G011GNP, R9A02G011GNB)
- 2.7V to 5.5V (R9A02G011GBG)
- Integrated CC-PHY and CC-logic
- On-chip Flash ROM
- On-chip oscillator
- On-chip power-on reset (POR) circuit
- Supports SMBus Master and Slave interfaces
- Suitable for Energy Star and EuP specifications for low-power PC peripheral systems
- Selectable two types of packages according to the application and board space
- 32-pin QFN (5mm x 5mm)
- 42-pin BGA (3.6mm x 3.1mm)
Description
The R9A02G011 is a USB Power Delivery (PD) controller based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.2 and USB Type-C® Cable and Connector Specification Revision 2.3. It negotiates for higher current and/or voltages over the USB cable (VBUS) than those defined in the USB 2.0, USB 3.0, or BC 1.2 specifications, and controls circuitry to select the local power source or power sink. The R9A02G011 uses a 300kbps BMC modulated signal through the CC wire in the USB Type-C cable. It comes in two package types: a 32-pin QFN for easy implementation, and a 42-pin BGA for space reduction, allowing selection based on the application and PCB space. In addition, the R9A02G011 incorporates Renesas' low-power technologies.
Additionally, more detailed settings that VIDWriter does not support can be configured with the ImageGen Tool. ImageGen can be downloaded from the R9A02G011 product page.
Parameters
| Attributes | Value |
|---|---|
| Product Type | Power Delivery Controller |
| Input Voltage Range (V) | 2.7 - 5.5, 3 - 5.5 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| — | — | — | 0.4 |
| — | — | — | 0.5 |
| HVQFN | 5 x 5 x 0.9 | 32 | — |
Application Block Diagrams
| Pet Camera Robot Mobile pet camera robot with real-time video, audio, and wireless control. | |
| 100W USB Type-C DC Input Module Versatile DC/DC module with USB PD, PPS, dual Type-C outputs, and 4-20V input support. | |
| 100W USB PD Battery Charger 100W USB PD platform offers efficient charging, safety features, and a user-friendly design for electronics. | |
| Battery-Powered Camera with AI Object Detection & Motion Sensing Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification. | |
| 100W Adjustable Power Supply with USB PD Input Efficient power supply with USB PD input, adjustable output voltage, and current settings. | |
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. | |
| Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0 60W+ USB PD power bank offers efficient charging with multi-cell setup and Bluetooth LE monitoring. | |
| Smart Home Controller with Multiple PHYs All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design. | |
| Portable Wi-Fi Controlled RGBW Lighting Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation. | |
| HMI SoM with AI Accelerator Scalable AI-enabled SMARC SoM for high-performance industrial HMI. | |
| USB PD Adapter with Turbo Boost High-power USB PD system supports devices needing over 20V and up to 45W with broad compatibility. | |
| High-Performance Human Machine Interface (HMI) System Versatile system on module (SoM) for driving a wide range of human machine interface capabilities. | |
| USB Type-C Charger Efficient USB PD Type-C charger design with integrated buck-boost and power controller chips. |
Additional Applications
- USB Outlet, Portable Charger/Power Bank
- AC Adapter, USB PD Hub, PC
- Mobile Device (Smartphone, Tablet), Docking Station
- PC Peripheral Device (Monitor, Printer, Router, External HDD)
- Home Electronics (DTV, STB, Home Gateway)
- POS, Measuring instrument
Applied Filters: