Features
- Wide input voltage range (4.5V to 40V at 10mA load)
- Ultra-low 3.6μA quiescent current
- High output voltage accuracy
- Excellent line and load regulation
- Stable with 2.2μF to 47μF MLCC output capacitor
- Integrated fault protections including thermal shutdown and current limit
- Available in the compact and cost-effective SOT23 package
Description
The RAA214401 is a linear regulator that operates with a very wide input voltage range at a fixed output of 3.3V and up to 150mA of output current. With an ultra-low quiescent current, it is suitable for always-on and keep-alive applications. The device operates with a wide input voltage range (4.5V to 40V at 10mA load) with excellent line and load regulation. It has integrated fault protections such as Over-Temperature Shutdown (OTSD) and short-circuit current limit. The output voltage of the device is well regulated across temperature and the entire operating range of the input voltage and load. It is fixed with an internal resistor network between the output pin and ground. The RAA214401 is available in a SOT23 package.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Max) (V) | 40 |
| Output Voltage (Min) (V) | 3.2 |
| Output Voltage (Max) (V) | 3.39 |
| Output Current 1 (Max) (A) | 0.15 |
| Drop Out Voltage (Typical) | 1.37V @ 150mA |
| Fixed Output Voltage Option | Yes |
| PSRR (db) | 74 |
| Quiescent Current | 3.6 µA |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOT23 | 2.9 x 0.8 x 1.15 | 3 | 1 |
Application Block Diagrams
| Dexterous Hand This robotic hand system comes with 6-cylinder control, micro-ROS support, and modular sensor integration. | |
| High Efficiency Digital Power Supply Innovative CrM PFC + LLC power supply delivers high efficiency and precise power management. | |
| 9-Axis Industrial Motor Control with Ethernet High-precision and efficient 9-axis motor control designed for robotics and industrial applications. | |
| Central Vacuum Cleaner BLDC motor central vacuum cleaner offers energy efficiency and remote control for enhanced convenience. | |
| 100W Multi-Output USB Power Delivery Adapter High-performance USB PD adapter for efficiently charging multiple electronic devices. | |
| Servo Motor Control for Robot Limbs Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics. | |
| High Wattage AC/DC Power Adapter This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration. | |
| Cordless BLDC Hand Blender Lightweight, versatile cordless hand blender with fast charging, BLDC motor, and multi-speed control. | |
| Versatile Drive Circuit for Heating & Inductive Applications Versatile drive circuit for precise heating, motor control, and power management with robust protection. | |
| MCU-Based 6-Channel Power Sequencer Scalable power sequencing for PLCs with FPGAs ensures flexibility, ease of use, and reliable automation. |
Additional Applications
- Always-on battery-powered equipment
- MCU standby power supply
- Electric meters
- Laptop computers and tablets
- Portable modules and appliances
Applied Filters: