Features
- CPU:Cortex-A7 (500MHz), Cortex-M3(125MHz)
- Voltage: 3V for IO, 1.15V for CPU
- Package: 196 pin LFBGA (12 x12mm, 0.8 pitch), 324 pin LFBGA (15 x15mm, 0.8 pitch)
- Memory: SRAM 6MB with ECC
- Ethernet port: max 5
- Independent GMAC: max 2 (IEEE1588 Compliant)
- Security option: Available
- Ethernet Switch
- EtherCAT slave controller, SERCOSⅢ slave controller
- Others: PLL, RTC
Description
RZ/N1S housed Cortex®-A7 and a large size of built-in RAM in a small package. Since peripheral parts can be reduced, it can be used for small PLC, HMI, etc. In addition, since it has a proven Renesas R-IN engine (“R-IN engine”) as an accelerator for industrial Ethernet communication, it can be used for protocol gateway, sensor hub, etc.
Application Block Diagrams
| Industrial Ether Connectable IoT Sensor Hub Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency. |
Applied Filters: