文档标题 | 信息 |
---|---|
Product Number: | ISL28118MUZ-T7 |
Pkg. Name: | M8.118B |
Pkg. Previous Code: | MRT |
Pkg. Code: | MRT |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | MSOP |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |