图像
瑞萨电子提供带集成 FET 的高性能升压稳压器集成电路。 升压转换器是一种 DC/DC 电源转换器,提供高于输入电压的输出电压。 这种驱动器可以提升低于 VIN 的电源电压。
PLP |
Outputs (#) |
Topology [Rail 1] |
Input Voltage (Min) [Rail 1] (V) |
Input Voltage (Max) [Rail 1] (V) |
Output Voltage (Max) [Rail 1] (V) |
Output Current (Max) [Rail 1] (A) |
Switching Frequency Range (Typical) (kHz) |
Peak Efficiency (%) |
IQ [Rail 1] (µA) |
SYNCH Capability |
POR |
Control Type |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
IQ |
Switching Frequency (KHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||||||
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch | N/A | 1 | Boost | 0.7 | 5.25 | 5.25 | 0.24 | 1000 - 1400 | 97 | 否 | 否 | Current Mode | 0.7 | 5.25 | 2.5 | 5.25 | 1.4 | Standard | 6 | SOT23 | 0.8827 | |||
High Efficiency Synchronous Boost Converter with 4.2A Switches and Output Disconnect | N/A | 1 | Boost | 1.8 | 4.8 | 5 | 1.5 | 2400 - 2900 | 96 | 27.5 | 是 | 是 | Current Mode | 1.8 | 4.8 | 2 | 5 | 27.5 µA | 2.9 | Standard | 20 | WLCSP-TKCURDLBC | iSim | 1.414 |
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch | N/A | 1 | Boost | 0.5 | 5.25 | 5.25 | 0.24 | 1000 - 1400 | 97 | 否 | 否 | Current Mode | 0.5 | 5.25 | 2.5 | 5.25 | 20 µA | 1.4 | Standard | 6 | SOT23 | 0.606 | ||
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | 2033 12月 | 1 | Boost | 0.8 | 4.7 | 5.2 | 0.5 | 1500 - 2000 | 95 | 20 | 否 | 否 | Current Mode | 0.8 | 4.7 | 1 | 5.2 | 20 µA | 2 | Standard | 6, 8 | DFN, WLCSP-BP | 0.3878 | |
High Efficiency 1.8A Boost Regulator with Input-to-Output Bypass | N/A | 1 | Boost | 2.35 | 5.4 | 5.2 | 1.8 | 2100 - 2900 | 96 | 45 | 否 | 是 | Current Mode | 2.35 | 5.4 | 3.15 | 5.2 | 45 µA | 2.9 | Standard | 16 | WLCSP-TKCURDLBC | ||
High Efficiency 2.3A Boost Regulator With Input-to-Output Bypass | N/A | 1 | Boost | 2.35 | 5.4 | 5.2 | 2.3 | 2100 - 2900 | 96 | 45 | 否 | 是 | Current Mode | 2.35 | 5.4 | 3.15 | 5.2 | 45 µA | 2.9 | Standard | 16 | WLCSP-TKCURDLBC | ||
High Efficiency 1.8A Boost Regulator with Input-to-Output Bypass | N/A | 1 | Boost | 2.35 | 5.4 | 5.2 | 1.8 | 2100 - 2900 | 96 | 45 | 否 | 是 | Current Mode | 2.35 | 5.4 | 5 | 5.2 | 45 µA | 2.9 | Standard | 16 | WLCSP-TKCURDLBC | ||
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | 2033 12月 | 1 | Boost | 0.8 | 4.7 | 5.2 | 0.5 | 1500 - 2000 | 95 | 20 | 否 | 否 | Current Mode | 0.8 | 4.7 | 1 | 5.2 | 20 µA | 2 | Standard | 8 | DFN | ||
Ultra-Low IQ Boost Regulator with Bypass | 2033 12月 | 1 | Boost | 0.8 | 5.5 | 5.375 | 0.45 | 2000 | 92 | 1.4 | 是 | 是 | Hysteric Mode | 0.8 | 5.5 | 1.8 | 5.375 | 1.4 µA | 2000 | Standard | 8 | DFN | ||
600kHz/1.2MHz PWM Step-Up Regulator | N/A | 1 | Boost | 2.3 | 5.5 | 25 | 2 | 600 - 1200 | 90 | 否 | 否 | Current Mode | 2.3 | 5.5 | 1.1 | 25 | 700 µA | 1.2 | Standard | 8 | MSOP | iSim | 1.555 | |
600kHz/1.2MHz PWM Step-Up Regulator | N/A | 1 | Boost | 2.3 | 5.5 | 25 | 2 | 600 - 1200 | 90 | 否 | 否 | Current Mode | 2.3 | 5.5 | 5 | 25 | 700 µA | 1.2 | Standard | 8 | MSOP | 1.951 | ||
Integrated 4A Switch PWM Step-Up Regulator | N/A | 1 | Boost | 2.3 | 6 | 24 | 2 | 640 - 1200 | 90 | 否 | 否 | Current Mode | 2.3 | 6 | 1.1 | 24 | 700 µA | 1.2 | Standard | 10 | TDFN | iSim | 2.234 | |
Boost Regulator with Integrated Schottky and Input Disconnect Switch | N/A | 1 | Boost | 2.3 | 5.5 | 28 | 0.05 | 900 - 1100 | 87 | 是 | 是 | Current Mode | 2.3 | 5.5 | 4.3 | 28 | 900 µA | 1.1 | Standard | 10 | DFN | 1.965 |