GreenPAK SLG46585 Development Kit with Socket Adapter
The SLG46585M-SKT includes the SLG4SA29-30x30 socket adapter and 50 SLG46585M samples.
The SLG46585 is a small, low power component commonly used to integrate mixed-signal functions under control of an asynchronous state machine. The user creates the circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macrocells of the SLG46585. This highly versatile device allows a wide variety of functions and control logic to be designed within a very small, low power monolithic integrated circuit.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 5.06 MB | |
器件勘误表 | PDF 705 KB | |
白皮书 | PDF 393 KB | |
手册 | PDF 4.61 MB 英语 | |
证书 | PDF 3.02 MB | |
应用文档 | PDF 558 KB | |
应用文档 | PDF 660 KB | |
7 items
|
Software title
|
Software type
|
公司
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | 瑞萨电子 |
1 item
|
The SLG46585M-SKT includes the SLG4SA29-30x30 socket adapter and 50 SLG46585M samples.
GreenPAK 高级开发板为 GreenPAK 器件提供完整的编程、仿真和测试功能 - 适用于 SLG46xxxX-SKT / SLG47xxxV-SKT 插座套件。
它与 GreenPAK Designer 软件(内置于 Go Configure™ Software Hub...
The GreenPAK DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into Go Configure™...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.