图像
Renesas' 12-bit analog-to-digital (A/D) converters include a digital interface for microprocessor control and are qualified to QML Class Q military standards.
Resolution (bits) |
Channels (#) |
Power Consumption (mW) |
Conversion Rate (Max) (kSPS) |
Analog Supply Voltage (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|
器件号 | ||||||||
Complete, 12-Bit A/D Converters with Microprocessor Interface | 12 | 1 | 385 | 40 | 12 - 15 | Standard | 28 | SBDIP |
Complete, 12-Bit A/D Converters with Microprocessor Interface | 12 | 1 | 385 | 40 | 12 - 15 | QML Class Q (military) | 28 | SBDIP |
Complete, 12-Bit A/D Converters with Microprocessor Interface | 12 | 1 | 515 | 67 | 12 - 15 | QML Class Q (military) | 28 | SBDIP |