The RZ/G series is a scalable MPU platform based on the Arm® Cortex® architecture and RISC-V architecture with advanced graphics, video engine and high-speed interface. The scalable and efficient performance of the RZ/G series is ideal for industrial automation, building automation HMI, industrial cameras, and IoT Edge applications.

RZ/G Software Package

The Linux package offered by Renesas contains basic ported and tested software necessary for the industrial segment, for which operation and performance has been verified based on a datasheet. The software package based on Android™ Open Source Project (AOSP) is also provided.

Android is a trademark of Google LLC.

Partner Solutions

Partner products and services that support the RZ/G series can speed up your design and get to market faster.

Target Applications

  • HMI Applications
    • Industrial Automation
    • Building Automation
    • Doorbell System
    • POS System
    • Medical Display
    • Digital Signage
  • IoT Applications
    • Solar Inverter
    • Secure Home Gateway
    • EV Charger
    • Industrial Gateway
    • Infra Sensing Gateway
    • Smart Agriculture Gateway

Featured RZ/G MPUs

ProductDescriptionFeatured Document
RZ/G3SGeneral-purpose Microprocessors with Single-core Arm® Cortex®-A55 (1.1 GHz) CPU and Dual-core Cortex®-M33 (250 MHz) CPU, Supporting Low-power Mode and PCI Expresspdf_icon_for_table.png
RZ/Five (RISC-V)General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernetpdf_icon_for_table.png
RZ/G2LGeneral-purpose Microprocessors with Dual-core Arm® Cortex®-A55 (1.2 GHz) CPUs and Single-core Arm® Cortex®-M33 (200 MHz) CPU, with 3D Graphics and Video CODEC Enginepdf_icon_for_table.png

RZ/G MPU Products

Product GroupDescriptionFeatures
RZ/G364-bit MPUs (Arm)Inheriting the RZ/G2 Group concept, in addition to HMI apps, these MPUs target IoT edge devices with enhanced low power management, high-speed interfaces, and security functions.
RZ/G264-bit MPUs (Arm)64-bit multi-core architecture with advanced graphics capabilities and high-bandwidth memory interfaces to enable high-performance embedded systems with enhanced human machine interfaces
RZ/Five64-bit MPUs (RISC-V)General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet
RZ/G132-bit MPUs (Arm)1GHz+ Arm Cortex-A cores, 3D graphics engine, full high-definition (HD) video engine, secure IP, high-speed interfaces such as PCIe, SATA and Gigabit Ethernet, and other functions necessary for embedded devices in the industrial segment

Software & Tools

Software title
Software type
Company
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
1 item