Title Information
Product Number: 74ALVCH162841PV8
Pkg. Description: SSOP 18.40x7.50x2.30 mm 0.64mm Pitch
Pkg. Code: PV56
Lead Count: 56
Length: 18.4 mm
Width: 7.5 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-118-AB
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: SSOP
Qty. per Reel: 1000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details