Title Information
Product Number: 74AUC164245BVI
Pkg. Description: CABGA 7.00x4.50x1.00 mm 0.65mm Pitch
Pkg. Code: BV56
Lead Count: 56
Length: 7 mm
Width: 4.5 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 364# #
Pkg. Type: CABGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0