Title Information
Product Number: 74FCT138CTQ
Pkg. Description: QSOP 4.90x3.80x1.47 mm 0.64mm Pitch
Pkg. Code: PC16
Lead Count: 16
Length: 4.9 mm
Width: 3.8 mm
Thickness: 1.47 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-137-AB
Title Information
Carrier Type: Tube
Qty. per Carrier: 97# #
Pkg. Type: QSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details