Title Information
Product Number: 74FCT646DTP
Pkg. Description: PDIP 31.75x7.62x3.30 mm 2.54mm Pitch
Pkg. Code: PT24
Lead Count: 24
Length: 31.75 mm
Width: 7.62 mm
Thickness: 3.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 15# #
Pkg. Type: PDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0