Title Information
Product Number: 74FST32XL384PAG
Pkg. Description: TSSOP 12.50x6.10x1.00 mm 0.50mm Pitch
Pkg. Code: PAG48
Lead Count: 48
Length: 12.5 mm
Width: 6.1 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 39# #
Pkg. Type: TSSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details