Title Information
Product Number: 74LVC163APG9
Pkg. Description: TSSOP 4.4 MM 0.65MM PITCH
Pkg. Code: PG16
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-153-AB
Title Information
Carrier Type: Reel
Qty. per Carrier: 96# #
Pkg. Type: TSSOP
Qty. per Reel: 2500# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0