Title Information
Product Number: 74LVC1G04ADY8
Pkg. Description: SOIC 3.00x1.75x1.30 mm 0.95mm Pitch
Pkg. Code: DY5
Lead Count: 5
Length: 3 mm
Width: 1.75 mm
Thickness: 1.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-178
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0