Title Information
Product Number: 74LVCC4245APY
Pkg. Description: SSOP 8.20x5.30x1.73 mm 0.65mm Pitch
Pkg. Code: PY24
Lead Count: 24
Length: 8.2 mm
Width: 5.3 mm
Thickness: 1.73 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-150-AG
Title Information
Carrier Type: Tube
Qty. per Carrier: 59# #
Pkg. Type: SSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0