Title Information
Product Number: DF2319CVLP25V
Pkg. Code: PTLG0113JA-A
Lead Count: 113
Length: 8 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese