Title | Information |
---|---|
Product Number: | DF2314VF25V |
Pkg. Name: | PRQP0100JE-B |
Pkg. Previous Code: | FP-100A |
JEITA Standard: | P-QFP100-14x20-0.65 |
Pkg. Code: | pkg_82 |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3.1 mm |
Pb (Lead) Free: | Yes |