Title | Information |
---|---|
Product Number: | D12340TF10IV |
Pkg. Name: | PTQP0100LC-A |
Pkg. Previous Code: | TFP-100GV |
JEITA Standard: | P-TFQFP100-12x12-0.40 |
Pkg. Code: | pkg_738 |
Lead Count: | 100 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |