Title Information
Product Number: M30291MA-XXXHP#U3
Pkg. Code: PLQP0064KB-A
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape
Pkg. Type: LFQFP
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese