Title Information
Product Number: DF2329BVF25V
Pkg. Name: PRQP0128KB-A
Pkg. Previous Code: FP-128B
JEITA Standard: P-FQFP128-14x20-0.50
Pkg. Code: pkg_83
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 3.15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details