Title Information
Product Number: DF36024FYV
Pkg. Name: PLQP0048KC-A
Pkg. Previous Code: FP-48B
JEITA Standard: P-LFQFP48-7x7-0.50
Pkg. Code: pkg_101
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details