Title Information
Product Number: DF36012GFTV
Pkg. Name: PVQN0048KA-A
Pkg. Previous Code: TNP-48
JEITA Standard: P-VQFN48-7x7-0.50
Pkg. Code: pkg_843
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VQFN
Pkg. Class: IC

More Package Details