Title | Information |
---|---|
Product Number: | DF36014FTV |
Pkg. Name: | PVQN0048KA-A |
Pkg. Previous Code: | TNP-48 |
JEITA Standard: | P-VQFN48-7x7-0.50 |
Pkg. Code: | pkg_843 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | VQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |